Whether it be shipbuilding or machine tool, mobile crane or steel mill, machine construction or off-shore, EX protection, laboratory applications or also applications for the medium hydrogen. Our extensive product range offers the appropriate pressure transducer for your application.
Type series
Technology
| HDA | 4800 | 4700 | 4400 | 4300 | 4100 | 7400 | 8700 | 8400 |
|
Accuracy (max.) |
0,25 | 0,5 | 1,0 | 1,0 | 1,0 | 0,5 | 1,0 | 1,0 |
|
Low pressure range (up to 40 bar) |
X | X | X | X | X |
|
|
|
|
High pressure range (from 40 bar) |
X | X | X |
|
|
X | X | X |
|
Relative pressure |
X | X | X | X |
|
X | X | X |
|
Absolute pressure |
|
|
|
X |
|
|
|
|
| Sigle pieces available | X |
X |
X |
X |
X |
X |
|
|
|
OEM products |
|
|
|
|
X | X | X | |
|
Flush membrane |
X | X | X | X | ||||
|
CANopen Release |
X |
|
|
|
X |
|
|
|
| IO-Link interface |
X | |||||||
|
ECE type approval (approved for road vehicles) |
|
|
|
|
|
X | X | |
|
For potentially explosive atmospheres |
X | X | X | X |
|
|
|
|
| Approvals for Shipping | X | X | X | X |
|
|
|
|
|
UL- Specification |
X | X | X | X | X | X | X | X |
|
Higher Level Functional Safety |
X |
|
|
|
|
X |
|
Remark: Not all the features can be freely combined with each other, please take the precise information from the corresponding datasheet
Overview of pressure transmitters HPT:
| HPT | 1400 / 1700 |
|
Accuracy in % (max.) |
0,5 / 0,25 |
|
Low pressure range (up to 40 bar) |
X |
|
High pressure range (from 40 bar) |
X |
|
Relative pressure |
X |
|
Absolute pressure |
|
| Sigle pieces available | X |
|
OEM products |
X |
|
Flush membrane |
|
| Smart |
X |
|
CANopen Release |
X |
| IO-Link interface |
X |
|
ECE type approval (approved for road vehicles) |
X |
|
For potentially explosive atmospheres |
|
| Approvals for Shipping | |
|
UL- Specification |
X |
|
Higher Level Functional Safety |