HDA 4800

Available versions: Standard
The pressure transducer series HDA 4800 is equipped with a very precise and robust sensor cell with a thin-film DMS on a stainless steel diaphragm.

Because of the outstanding technical data and the robust design, the HDA 4800 is particularly suited for the area of testing facilities and diagnostics technology and can moreover be utilised in a wide range of applications in
the industrial sector.

Because of the fact that the accuracy of a pressure transducer varies greatly with the temperature of the measurement medium,
it is precisely here that the device offers outstanding properties.
The output signals 4 ... 20 mA,
0 ... 10V and 0 ... 20 mA (source) are available as standard.


  • Accuracy ≤ ±0.125% FS typ.
  • Very robust sensor cell
  • Very low temperature errors
  • Outstanding EMC characteristics
  • Excellent long-term stability