Customer-specific OEM product for large series
(For ordering quantities starting with 100 units)
The pressure transducer series HDA 7700 with CANopen interface unites outstanding technical data with very small, compact installation form. The HDA 7700 was specially developed for serial utilisation, e.g. in mobile applications.
A stainless steel sensor cell with thin-film DMS is the basis for a robust, long-life pressure transducer. Various pressure stages between 0 ... 40 bar and 0 ... 600 bar provide versatility when adapting to particular applications.
For precise specifications, please contact our HYDAC ELECTRONIC Sales.
- CANopen interface
- Accuracy ±0.25% FS type.
- Very robust sensor cell
- Extremely small, compact design
- Very low temperature errors
- Exceptional EMC properties
- Very good long-term properties