Available versions:
Pressure-resistant for pipeline installation
The ETS 320 is a compact, electronic temperature switch with 3-character digital display.
The up to 600 bar pressure-resistant version with an integrated 18 mm temperature sensor can be mounted directly in the pipeline or on the hydraulic block and offers a measurement range from -25 ... +100°C.
Various output variants with one or two switching outputs, optionally with additional analogue output signal of 4 ... 20 mA open up a multitude of application opportunities.
The switching points and the associated hystereses can be set up per keyboard very quickly and with great user-friendliness.
For adjustment to the respective application, the device offers many additional setting parameters (e.g. switching delay times, opener/closer functions, etc.)
- Compact temperature switch with integrated temperature sensor
- 2 transistor switching outputs, capable of bearing loads of up to 1.2 A per output
- Optionally with analogue output 4 ... 20 mA
- 3-character digital display
- Switching point or window function
- Switching / reset points and many helpful additional functions can be set using the foil keyboard