The ETS 380 is a compact, electronic temperature switch with 3-character digital display.
In the version for external temperature sensors, the device offers a measurement range of -30 ... +150°C and is used primarily with the TFP 100 temperature sensor which was specially developed for tank installation. It is however also possible to evaluate commercially available PT 100 temperature sensors.
Various output variants with one or two switching outputs, optionally with additional analogue output signal of 4 ... 20 mA open up a multitude of application opportunities.
The switching points and the associated hystereses can be set up per keyboard very quickly and with great user-friendliness.
For adjustment to the respective application, the device offers many additional setting parameters (e.g. switching delay times, opener/closer functions, etc.)
- 2 transistor switching outputs, capable of bearing loads of up to 1.2 A per output
- Optionally with analogue output 4 ... 20 mA
- 3-character digital display
- Switching point or window function
- Switching / reset points and many helpful additional functions can be set using the foil keyboard