The ETS 3800 is a compact, electronic temperature switch with 4-character digital display.
In the version for external temperature sensors, the device offers a measurement range of -30 ... +150°C and is used primarily with the TFP 100 temperature sensor which was specially developed for tank installation. It is however also possible to evaluate commercially available PT 100 temperature sensors.
Various output variants with one or two switching outputs, optionally with additional analogue output signal, open up a multitude of application possibilities.
The switching points and the associated hystereses can be set up per keyboard very quickly and with great user-friendliness. For adjustment to the respective application, the device offers many additional setting parameters (e.g. switching delay times, opener/closer functions, etc.)
- 2 switching outputs, capable of bearing loads of up to 1.2 A per output
- Optional analogue output (4 ... 20 mA / 0 ... 10V)
- 4-character digital display
- Optional alignment of the display by means of rotational capability in 2 axes
- Switching / reset points and many helpful additional functions can be set using the foil keyboard
- Display of measured value and units in °C or °F