HTS 8200

Customer-specific OEM product for large series
(For ordering quantities starting with 500 units)
The temperature switch series HTS 8000 has been specifically developed for the OEM market, e.g. in mobile applications. It is based on a silicon semiconductor device with corresponding evaluation electronics. All parts in contact with the medium are in stainless steel and are welded together.
The transistor switching output is available with either an opener or a closer function.
Switching and reset points of the HTS 8000 are set permanently ex-works in accordance with customer specifications.
For the electrical interface, various connection plugs built into the device are available. With a pressure resistance of 
600 bar and excellent EMC characteristics, the HTS 8000 is ideal for use in harsh conditions.
  • Accuracy ≤ ±1.5% FS typ.
  • Very compact design
  • Exceptional EMC properties
  • Long-term stability
Add to inquiry list