ETS 4500

ETS 4500

Available versions:

  • Standard
  • with ATEX / CSA / IECEx approval

The ETS 4100 is a robust electronic temperature transmitter which is particularly suited to measuring temperature in hydraulic applications in industry.

The temperature sensor, based on a PT 1000 and corresponding evaluation electronics, is capable of measuring temperatures in the range of -25 °C..+100 °C.

The sensor has analogue output signals of 4..20 mA and 0..10 V available as standard for integration in modern control systems. The pressure resistance of up to 600 bar and excellent EMC characteristics make the ETS 4100 ideal for use in harsh conditions. The version with flameproof enclosure and 3-fold approval according to ATEX, CSA and IECEx enables universal, worldwide use of the devices in potentially explosive environments.

 

  • Accuracy 2 % FS
  • Ideal for industrial applications
  • Robust design
  • Very good EMC properties
  • Good long-term stability
  • Standard protection class IP 65
  • Optionally available with ATEX / CSA / IECEx approval