Available versions:
Standard
The ETS 7000 is an electronic temperature transmitter which, because of its very small, compact design, is used in particular for temperature measurement in hydraulic applications in industry and in the mobile sector.
With the temperature sensor, based on a silicon semiconductor element and corresponding evaluation electronics, temperatures ranging from -25°C to +100°C can be measured. As a standard, various analogue output signals, e.g. 4 ... 20 mA or 0 ... 10V are available for integration in modern control systems. These can be output to the periphery through an M12x1 plug.
With a pressure resistance of up to 600 bar and excellent EMC properties, the ETS 7000 is ideally suited for utilisation in rough environments.
- Ideal for OEM applications
- Very compact design
- Excellent EMC characteristics
- Long-term stability
- Standard Degree of protection IP 67