HTT 1200

Customer-specific OEM product for large series
(For ordering quantities starting with 500 units)

The HTT 1000 is  temperature transmitters was specifically developed for OEM applications e.g. in mobile applications.

The temperature sensor, based on a PT 1000 and corresponding evaluation electronics, is capable of measuring temperatures in the range of -25 °C .. +125 °C.

For integration into modern controls, standard analogue output signals are available, e.g. 4 ... 20 mA, 0 ... 5 V, 1 ... 6 V or 0 ... 10 V.
Ratiometric output signals are also obtainable.

A variety of connection plugs, which are integrated in the device, are available for the electrical interface.

With a pressure resistance of 600 bar and excellent EMC characteristics, the HTT 1000 is ideal for use in harsh conditions.

  • Accuracy ≤ ±1.0 % FS typ.
  • Very compact design
  • Exceptional EMC properties
Add to inquiry list