HYDAC solenoid coils for directional and proportional valves ensure the correct and safe supply of the corresponding control current. Practically all coil voltages are available from stock in a large selection of plug variations. Special voltages and special coil designs are available upon request.
The solenoid coil is available in standard voltages of 12, 24 and 230 volts and in two standard sizes, depending on the power required for the solenoid valve. Thanks to its exceptional winding, the coil is very small has a high power output. In addition, the coil was designed for low power input - the standard coil is available with a power input of min. 18 watts and helps the end customer to save energy.