The pilot-to-open check valve RP08 is a spring-loaded cartridge poppet valve which permits the flow in one direction and blocks it in the other. By applying a sufficient pressure at third port the valves opens even in the opposite direction. Cavity UNF 3/4-16.
Qmax = 38 l/min
Pmax = 420 bar