RP10A

The pilot-to-open check valve RP10A is a spring-loaded cartridge poppet valve which permits the flow in one direction and blocks it in the other. By applying a sufficient pressure at third port the valves opens even in the opposite direction. Cavity UNF 7/8-14. Qmax = 60 l/min Pmax = 420 bar