The pilot-to-open check valve RPDR08 is a double check valve in common housing. Two check valves each permit the flow in one direction, while blocking it in the other direction. By applying a sufficient pressure coming from the one valve the other valve opens even in the opposite direction and vice versa.
Qmax = 40 l/min
Pmax = 350 bar