The pilot-to-open check valve RPER06 is a spring-loaded poppet valve mounted in housing which permits the flow in one direction and blocks it in the other. By applying a sufficient pressure at third port the valves opens even in the opposite direction.
Qmax = 15 l/min
Pmax = 350 bar