RPER08

The pilot-to-open check valve RPER08 is a spring-loaded poppet valve mounted in housing which permits the flow in one direction and blocks it in the other. By applying a sufficient pressure at third port the valves opens even in the opposite direction. Qmax = 40 l/min Pmax = 350 bar
Add to inquiry list