RVM10120-51

The check valve RVM10120A-51 is a spring-loaded cartridge poppet valve which permits the flow in one direction and blocks it in the other. Version for a high number of switching cycles. Cavity (metric) M 22 x 1.5. Qmax = 80 l/min Pmax = 350 bar