HYDAC counterbalance valves are direct acting poppet valves with integrated check valve which enable a jerk-free movement on the part of consumers in the presence of over-centre loads. A hurrying ahead of the pulling consumer is avoided. Preferred application for safety and control tasks with double acting consumers, aligned downstream of the consumer.