MAV

The motor starting valve MAV-M14x1.5 is a poppet valve and is normally open. It closes when a certain flow rate is reached, and therefore allows a motor to be started more easily. Cavity (metric) M 14 x 1.5.

Qmax = 20 l/min

Pmax = 350 bar

Add to inquiry list