SHUTTLE CHANGE-OVER VALVES

HYDAC shuttle valves are shut-off valves with one outlet and 2 inlet ports. The inlet port with the higher pressure is connected automatically with the outlet port. The other port is closed in this case. Preferred application in control circuits with pilot-operated and remote-controlled directional valves as well as displacement and regulating pumps.