WVT

The shuttle change-over valve WVT is an inline connection valve, which connects the pressure line with the higher pressure to the outlet port by moving a closing element and closes the other line. The valve is available in four sizes: NG 6 = max. 12 l/min NG 8 = max. 28 l/min NG10 = max. 46 l/min NG12 = max. 80 l/min Pmax = 350 bar