DIRECTIONAL VALVES SOLENOID OPERATED

Electromagnetically actuated directional valves influence the path of a flowing medium, i.e. block, permit, divide, combine it. HYDAC offers in this range direct acting and pilot-operated two-way poppet valves (WS and WSM) and direct acting spool valves (WK and WKM).

In the range of solenoid poppet valves HYDAC offers the nexw program of WSE6 valves in different variations up to 350 bar. Depending on the symbol different cone-seat elements are actuated whereby differen ways of flow are opened or closed.
Features:
  • leakage-free, direct acting poppet valves
  • many different symbols
  • completely pressure balances - high switching safety  even at electrical under-supply
  • direct acting directional poppet valve, solenoid operated
(Hint: the predessor series named 2SV5 and WKE are completely substituted by the series WS and WK.)