The flow control valve SR06 is a direct acting cartridge valve - restrictive style. The fixed orifice in combination with the built-in pressure compensator permits a pressure-independent flow control. The flow rate can still be adjusted within a limited range. It is used preferably for load-independent velocity control. Cavity UNF 9/16-18.
Qmax = 15 l/min
Pmax = 350 bar