SR08

The flow control valve SR08 is a direct acting cartridge valve - restrictive style. The fixed orifice in combination with the built-in pressure compensator permits a pressure-independent flow control. The flow rate can still be adjusted within a limited range. It is used preferably for load-independent velocity control.. Cavity UNF 3/4-16. Qmax = 30 l/min Pmax = 350 bar