SR10

The flow control valve SR10 is a direct acting cartridge valve - restrictive style. The fixed orifice in combination with the built-in pressure compensator permits a pressure-independent flow control. It is used preferably for load-independent velocity regulation. Cavity UNF 7/8-14.

Qmax = 38 l/min

Pmax = 350 bar