The flow control valve SR5E is a direct acting cartridge valve - restrictive style. The fixed orifice in combination with the built-in pressure compensator permits a pressure-independent flow control. The flow rate can still be adjusted within a limited range. Cavity (metric) M 20 x 1,5
Qmax = 20 l/min
Pmax = 350 bar