SRE2

The flow control valve SRE2 is a direct acting cartridge valve - restrictive style. The fixed orifice in combination with the built-in pressure compensator permits a pressure-independent flow control. The flow rate can still be adjusted within a limited range. Cavity G3/8. Qmax = 20 l/min Pmax = 350 bar