SRVR-08

The flow control valve SRVR-08 is a direct acting spool valve, restrictive style - in inline connection housing. The variable orifice in combination with the built-in pressure compensator permits a pressure-independent flow control. The check function enables free flow in reverse direction. Qmax = 12 l/min Pmax = 210 bar