The flow control valve SRVRP-12 is a direct acting spool valve, restrictive style - in subplate housing. The variable orifice in combination with the built-in pressure compensator permits a pressure-independent flow control. The check function enables free flow in reverse direction.
Qmax = 55 l/min
Pmax = 210 bar