SRVRP-16

The flow control valve SRVRP-16 is a direct acting spool valve, restrictive style - in subplate housing. The variable orifice in combination with the built-in pressure compensator permits a pressure-independent flow control. The check function enables free flow in reverse direction. Qmax = 90 l/min Qmax = 210 bar