VP-2SR10

The flow control valve VP-2SR10 is a direct acting spool valve - restrictive style - subplate mounted. The fixed orifice in combination with the built-in pressure compensator permits a pressure-independent flow control. The flow rate can still be adjusted within a limited range. It is used preferably for load-independent velocity control. Qmax = 70 l/min Pmax = 320 bar