The flow control valve SRA10130 is a direct acting cartridge spool type valve - priority style. The fixed orifice in combination with the built-in pressure compensator permits a pressure-independent flow control. The flow rate can still be adjusted within a limited range. The excess flow rate can be used for supplying other consumers at the bypass. Cavity (metric) M 22 x 1.5.
Qmax = 100 l/min
Pmax = 250 bar