NEEDLE VALVES WITH REVERSE FLOW CHECK

HYDAC needle valves with reverse flow check are equipped with throttle spindle and turning knob for influencing the flow rate by means of an adjustable cross-section in one direction. There is free flow in the opposite direction. Fine adjustment of the flow rate by means of specially formed throttle spindles; e.g. for the velocity control of loaded consumers.