DRV-06

The needle valve with reverse flow check DRV-06 is a valve with throttle spindle and turning knob mounted in inline connection housing. When the turning knob is screwed out, the flow rate is increased - depending on viscosity and pressure. A check valve permits free flow in the other direction. Qmax = 20 l/min Pmax = 350 bar