DRV-16

The needle valve with reverse flow check DRV-16 is a valve with throttle spindle and turning knob mounted in inline connection housing. When the rotary knob is screwed out, the flow rate is increased - depending on viscosity and pressure. A check valve permits a free flow in the other direction. Qmax = 180 l/min Pmax = 350 bar