The throttle check valve DRV-20 is a valve with a throttle spindle and rotary knob in the pipeline housing. When the rotary knob is screwed out, the flow rate is increased - depending on viscosity and pressure. A check valve permits a free flow in the other direction.
Qmax = 300 l/min
Pmax = 350 bar