DRV-30

The needle valve with reverse flow check DRV-30 is a valve with throttle spindle and turning knob mounted in inline connection housing. When the turning knob is screwed out, the flow rate is increased - depending on viscosity and pressure. A check valve permits free flow in the other direction.

Qmax = 300 l/min

Pmax = 350 bar