The needle valve with reverse flow check DRVP-20 is a valve with throttle spindle and turning knob mounted in subplate housing. When the turning knob is screwed out, the flow rate is increased - depending on viscosity and pressure.
Qmax = 300 l/min
Pmax = 350 bar