SDR10A

The needle valve with reverse flow check SDR10A is a cartridge valve with throttle spindle and turning knob. When the turning knob is screwed out, the flow rate is increased - depending on viscosity and pressure. Throttle function in one direction and free flow in the other. Cavity UNF 7/8-14. Qmax = 160 l/min Pmax = 350 bar