The needle valve with reverse flow check ZW-SDR10 is a valve with throttle spindle and turning knob in sandwich plate design. When the turning knob is screwed out, the flow rate is increased - depending on viscosity and pressure. Throttle function in one direction and free flow in the other.
Qmax = 100 l/min
Pmax = 350 bar