SD08

The needle valve SD08 is a cartridge valve for influencing the flow rate by means of a throttle spindle. When the turning knob is screwed out, the flow rate is increased - depending on viscosity and pressure. Throttle and shut-off function in both directions. Cavity UNF 3/4-16. Qmax = 60 l/min Pmax = 420 bar