NEEDLE VALVES

HYDAC needle valves are manually actuated flow valves for influencing a flow rate by means of an adjustable cross-section using a throttle spindle. The flow rate is dependent on differential pressure and viscosity. A turning knob with scale ring allows a sensitive reproducibility of the set values. Various installation sizes enable an optimal system adjustment.