DLHSD

The accumulator charging valve DLHSD is a pilot-operated spool valve with integrated check mounted in subplate housing. If the pressure in the accumulator decreases through oil removal by the value of the switching pressure differential, the valve will close and the accumulator will be charged. Qmax = 30 l/min Pmax = 350 bar