The accumulator charging valve DLHSR is a pilot-operated spool valve with integrated check mounted in inline connection housing. If the pressure in the accumulator dccreases through oil removal by the value of the switching pressure differential, the valve will close and the accumulator will be charged.
Qmax = 30 l/min
Pmax = 350 bar