The circulation pressure compensator DW16Z is a direct acting needle valve spool type for maintaining a constant flow rate independent of pressure changes. An additional option is the integrated blockage option by means of a screw or a hand wheel which is required in some applications. Cavity 1 5/16 UNF.
Qmax = 120 l/min
Pmax = 350 bar