DWM12121Z

The circulation pressure compensator DWM12121Z B / H is a direct acting needle valve spool type for maintaining a constant flow rate independent of pressure changes. An additional option is the integrated blockage option by means of a screw or a hand wheel which is required in some applications. Cavity (metric) M 27 x 2. Qmax = 120 l/min Pmax = 350 bar
Add to inquiry list