The upstream pressure compensator DWM12121Z MD/PD MDZ/PDZ is a direct acting needle valve spool type for maintaining a constant flow rate independent of pressure changes. .In addition, the valve has the following features: a pressure relief stage, which ensures that the maximum pressure of the system is not exceeded, and a switching or proportional solenoid, which can be used to influence the pressure-relief-valve function. This function is available as normally open (MD/PD) and normally closed (MDZ/PDZ) depending on which mode of the valve is required. Cavity (metric) M 27 x 2.
Qmax = 120 l/min
Pmax = 350 bar