ZW-DW06

The valve ZW-DW06 is a 2-way upstream pressure compensator sandwich plate type. It is a direct acting needle valve, spool type for maintaining a constant flow rate independent of pressure changes. Hole pattern according to DIN 24340 Form A6.

Qmax = 40 l/min Pmax = 350 bar