The valve ZW-DW10 is a 2-way upstream pressure compensator sandwich plate type. It is a direct acting needle valve, spool type for maintaining a constant flow rate independent of pressure changes. Hole pattern according to DIN 24340 Form A10.
Qmax = 100 l/min
Pmax = 320 bar