DMM10121

The direct acting 2-way pressure reducing valve DMM10121 is a leakage-free poppet valve with spring chamber relief. It is used to maintain constant pressure at the consumer. Cavity (metric) M 22 x 1.5. Qmax = 30 l/min Pmax = 500 bar/ control pressure: Pmax = 450 bar